
Actuator, ICAD 1200B
027H0664
Product Type: ICAD 1200B, Used for product: CVE; ICM 40; ICM 50; ICM 100; ICM 65; ICM 150; ICM 125, Communication type: Bluetooth; Display; ETHERNET
027H0664
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Analog input current opt. [mA] [max] | 20 mA |
| Analog input current opt. [mA] [min] | 4 mA |
| Analog input Volt opt. [V] d.c [max] | 10 V |
| Analog input Volt opt. [V] d.c [min] | 2 V |
| Analog output options [mA] [max] | 20 mA |
| Analog output options [mA] [min] | 4 mA |
| Approval | CEFCCRED EUTECUL |
| Approval document | CMIIT ID: 24J99ET9A001FCC ID: Y82-DA14531MODIC: 9576A-DA14531MOD |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| Communication type | BluetoothDisplayETHERNET |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dig. Output-Ext supply [V] d.c [max] | 24 V |
| Dig. Output-Ext supply [V] d.c [min] | 5 V |
| Digital Output-Load [Ohm] | 60 Ohm |
| Digital Output-Max Load [mA] | 50 mA |
| Digital outputs (DO) [pc] | 3 pc |
| Display type | OLED |
| Electrical connector | M12 |
| Enclosure rating IP | IP67 |
| Enclosure rating Nema (~) | 6 |
| Equipment | Protective cover |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Function | Digital output |
Characteristic | Value |
|---|---|
| Load Analog input Current[Ohm] | 250 Ohm |
| Load Analog input Voltage[Ohm] | 10 Ohm |
| Load Analog output max [Ohm] | 500 Ohm |
| Material Description | ICAD 1200B display BT Ethernet + cap |
| Output configuration | Open drain |
| Packing format | Single pack |
| Parts Program name | ICM |
| Power supply | Class 2 |
| Product accessories | ICAD accessories |
| Product description | Electric Actuator |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Actuator |
| Product Type | ICAD 1200B |
| Product version | 01 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | aaf4df04-232e-4c2f-a798-03522fc35abf |
| SCIP dossier product name | ICAD |
| Supply voltage [V] DC | 24.00 V |
| Supply voltage load [A] | 2.0 A |
| Supply voltage tolerance [%] [max] | 10 % |
| Supply voltage tolerance [%] [min] | -15 % |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| UL mark | Yes |
| Used for product | CVEICM 100ICM 125ICM 150ICM 40ICM 50ICM 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.77 Kilogram |
| Net weight | 2.39 Kilogram |
| Volume | 7.27 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255249894 |
| Proposition 65 | Cancer and Reproductive Harm |