Danfoss logo
Shut-off ball valve, GBC 10s, WEB009L8051

Shut-off ball valve, GBC 10s

009L8051

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

Product specifications

Characteristic
Value
Access portYes
Angle of the valve (EF020157)0
ApprovalC UL US LISTEDUA
Body materialBrass
CE markYes
China RoHS complianceYes with exemptions
Connection materialCopper
Contains batteriesNo
Cv value [gal/min]9.300 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap w. wire seal
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Fire-safe (EF022262)FALSE
Flow directionBi-flow
Flow direction indicatorEmbossed 2-way arrow
Fluid Group12
FM quality mark (EF021905)FALSE
Grease-free (EF023842)FALSE
Ignition source assessmentYes
Inlet connection typeSolder, ODF
Inlet size [in]3/8 in
KIWA certified (EFNL0001)FALSE
Kv value [m³/h]8.040 m³/h
LPCB quality mark (EF021909)FALSE
Material ball seal (EF025195)Polytetrafluoroethylene (PTFE)
Material DescriptionGBC 10s Ball Valve Cap Strap M/30
Material quality (EF001257)Other
Max. media temp. Oil free [°C]80 °C
Max. Working Pressure [bar]45.0 bar
Max. Working Pressure [psig]650 psig
Medically clean (EF022628)FALSE
Model (EF000010)Straight
Oil free refrigerantsR1234ze(E)R134aR513AR515BR516A
Characteristic
Value
Outlet connection typeSolder, ODF
Outlet size [in]3/8 in
Packing formatMulti pack
Parts includedSchrader valve
PED categoryArt. 4, par. 3
Product accessoriesBM/GBC valve accessories
Product groupShut-off and regulating valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameShut-off ball valve
Product TypeGBC 10s
Quantity per packing format30 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R1270R134aR22/R407CR290R32R404A/R507AR407AR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR515BR516AR600R600a
SCIP dossier no.b72d0a73-e1d7-4c65-ab74-70fa0d43af49
SCIP dossier product nameGBC V2 with AP
ServiceableBM/GBC valve spare parts
Temperature range [°C] [max]100 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]212 °F
Temperature range [°F] [min]-40 °F
Type approval according to BBR/EKS (EFSE0002)FALSE
UL approved refrigerantsR1234yfR1234ze(E)R134aR22R290R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600R600a
UL markYes
UL quality mark (EF021907)FALSE
ULC quality mark (EF021908)FALSE
VdS quality mark (EFDE0010)FALSE
With coupling connection 1 (EF021872)TRUE
With coupling connection 2 (EF021873)TRUE
With drain possibility (connection) (EF022470)FALSE
With drain valve (EF020078)FALSE
With filter (EF006013)FALSE
With insulation shell (EF014519)FALSE
With non-return valve (EF024841)FALSE
With thermometer (EF002167)FALSE

General specifications

Characteristic
Value
Gross weight0.215 Kilogram
Net weight0.166 Kilogram
Volume0.715 Liter
Characteristic
Value
EAN/UPC5702428514736
Proposition 65Cancer and Reproductive Harm