
Termix BV-FI, Type 5 E-CP, DHW controller name: ECL
144H2358
Product Type: Termix BV-FI, Type 5 E-CP, 16 bar, 110 °C, ECL, AVQM, AMV 30
144H2358
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | G3/4" |
| Circulation connection type | G int. Thread |
| Circulation pipe size | Ø18 |
| Connection direction secondary | Bottom + option for top conn |
| Contains batteries | No |
| Cover material | Without |
| Cover option | No |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 400 mm |
| Description | Fully insulated Instantaneous water heater |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | G1" |
| DH connection type | G int. Thread |
| DH pipe size | Ø28 |
| DHW Actuator | AMV 30 |
| DHW circulation | Yes |
| DHW connection size | G1" |
| DHW connection type | G int. Thread |
| DHW Control type | Electronic |
| DHW Control valve | AVQM |
Characteristic | Value |
|---|---|
| DHW control valve kvs value [m3/h] | 6.30 m³/h |
| DHW controller name | ECL |
| DHW HEX type | T137H-1 36 G1"*20 H |
| DHW pipe size | Ø28 |
| EPD available | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height with cover [mm] | 890 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | BV-FI type 5 E-CP |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix BV-FI |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f0f2cf89-992c-4c6e-82a8-ecb5be01814c |
| SCIP dossier product name | BV-FI type 5 E-CP |
| Station size type | Type 5 E-CP |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] | 230.0 V |
| UL mark | No |
| Width with cover [mm] | 905 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 59 Kilogram |
| Volume | 322.18 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561327949 |
| Proposition 65 | Cancer and Reproductive Harm |