
Energy meters, SonoMeter 20, 25 mm, qp [m³/h]: 3.5, Heating, Battery AA-cell
187F5203
187F5203
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 25 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | SONO20 DN25 qp3.5 160 Supply HE M-Bus |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 20 |
| qp [m³/h] | 3.5 m³/h |
| Supply voltage type | Battery AA-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.143 Kilogram |
| Net weight | 1.06 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.94 Liter |
| EAN/UPC | 5715255090861 |