
Heating Mats, DEVImat™ 70T, 70 W/m², 11.75 m², Supply voltage [V] AC: 230
140F1734
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 23.8, Application: Floor heating
140F1734
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable diameter [mm] | 3.0 mm |
| Cable on drum | No |
| Cable resistance [Ohm] | 62.9000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE mark | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [m] | 4.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 11.75 m² |
| Deformation strength [N] | 600 N |
| Description | DEVImat 70T 825W 230V 0,5x23,5m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flame retardant | Yes |
| Heating output [W] | 840 W |
Characteristic | Value |
|---|---|
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 23.80 m |
| Mat output [W/m²] | 70 W/m² |
| Mat width [m] | 0.5 m |
| Material Description | DEVImat 70T 11,9 m² 230V 840W |
| Non operating temperature [°C] [Max] | 120 °C |
| Operating temperature [°C] [max] | 115 °C |
| Outer sheath | PVDF |
| Outer sheath colour | Red |
| Package depth [mm] | 255 mm |
| Package height [mm] | 590 mm |
| Package width [mm] | 255 mm |
| Product description | DEVImat™ 70T |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | DEVImat™ 70T |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Set accessories | No |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 3.5 mm |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| UV Protected | No |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.02 Kilogram |
| Net weight | 5.96 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 38.885 Liter |
| EAN/UPC | 5703466247518 |