
BOCK, Pressure transmitter, Sensor
097B81858
Compressors spare parts, Set-oil press.sensor/DELTA-PII, Legacy BOCK ID: 81858
097B81858
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F76F88HA44HG34 CO2HG34 CO2 THG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG88HGZ7 |
| Contains batteries | No |
| Description | Set-oil press.sensor/DELTA-PII |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81858 |
| Material Description | Set-oil press.sensor/DELTA-PII |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pressure transmitter |
| Product Type | Sensor |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 4cc31238-2dc3-4f9e-a703-eb310999b508 |
| SCIP dossier product name | SET-CYLINDER_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 275 Gram |
| Net weight | 250 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162545584 |