BOCK, Compression component, Piston pin
097B07214
Compressors spare parts, Piston pin ø20x13x60, Legacy BOCK ID: 07214
097B07214
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG66F5F76HG66HGZ7 |
| Contains batteries | No |
| Description | Piston pin ø20x13x60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07214 |
Characteristic | Value |
|---|---|
| Material Description | Piston pin ø20x13x60 |
| material no. of component | 1.7016 |
| material of component | 17Cr3 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 85.8 Gram |
| Net weight | 85.8 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162943335 |