Pilot operated servo valve, ICS 80-DM
148X1459
Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Top cover: 3 function modules
148X1459
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Butt weld |
| Contains batteries | No |
| Description | ICS 80 -DM, 3" BW , CVE-L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Inlet connection size [in] | 3 in |
| Inlet connection size [mm] | 80.00 mm |
| Inlet connection standard | Butt weld |
| Material Description | ICS 80-DM 3" BW CVE-L |
| Max. Working Pressure [psig] | 754 psig |
| Outlet connection size [in] | 3 in |
| Outlet connection size [mm] | 80.0 mm |
| P-port_2 | CVP-L |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Pressure range [psig] Pe [max] | 102.0 psig |
| Pressure range [psig] Pe [min] | 19.5 psig |
| Product description | Electronic control. regulator |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 80-DM |
| Quantity per packing format | 1 pc |
| Refrigerants | R1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444AR447AR447BR448AR449AR449BR717R744 |
| SI-port type | EVM NC |
| SII-port type | CVE-L |
| Top cover | 3 function modules |
| US label additional text | w/change over to const. press. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.036 Kilogram |
| Net weight | 6.253 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| Proposition 65 | Cancer and Reproductive Harm |