
Micro Plate heat exchanger, MPHE C262L-EZD, Number of plates: 222
111H1009
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
111H1009
Product specifications
Characteristic | Value |
|---|---|
| Application | Chiller |
| Approval | ASCECRNEACUAUL |
| Brazing material | Copper brazing |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | FeetLiftStud |
| Function | Evaporator |
| Function note | With distributor |
| H1 conn. size | K5 |
| H1 conn. type | Victaulic connection |
| H2 conn. size | K5 |
| H2 conn. type | Victaulic connection |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| Material Description | Heat Exchanger C262L-EZD-222(111/55+55) |
| Max working pressure [psi] | 711 psi |
| Max. Working Pressure [bar] | 49.0 bar |
Characteristic | Value |
|---|---|
| Model No. | 262 |
| Number of plates | 222 |
| Packing format | Single pack |
| PED category | IV |
| Plate material no. | AISI 316L |
| Plate pattern | ZD |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Micro Plate heat exchanger |
| Product Type | MPHE C262L-EZD |
| Q1 conn. size range | Null |
| Q1 conn. type | Null |
| Q2 conn. size range | Null |
| Q2 conn. type | Null |
| Q3 conn. size range | H1"5/8 |
| Q3 conn. type | Solder connection |
| Q4 conn. size range | H2"5/8 |
| Q4 conn. type | Solder connection |
| Q5 conn. size range | H1"5/8 |
| Q5 conn. type | Solder connection |
| Q6 conn. size range | H2"5/8 |
| Q6 conn. type | Solder connection |
| Quantity per packing format | 1 pc |
| Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A |
| Type designation | C262L-EZD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 223 Kilogram |
| Net weight | 198.5 Kilogram |
| Volume | 346.544 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255275763 |
| Proposition 65 | Cancer and Reproductive Harm |