Danfoss logo
OP-HCZC0150UWE300N

Optyma™, OP-HCZC0150UWE300N

114N3639

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/1/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]2900 m³/h
ApplicationsMBP
ApprovalUL listed
AWEF applicationIndoor
AWEF displayedYes
China RoHS complianceOut of scope
Compressor modelMTZ018-1
Compressor power supply [V]230/1/60
Condenser typeTAL 4
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HCZC0150UWE300N
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeN
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]350.000 mm
Fan cowl/grill typeGrill
Fan current @ 60Hz [A]1.20 A
Fan diameter [mm]350 mm
Fan power consumption @ 60Hz [W]170 W
Fan power supply [V/Ph/Hz]230/1/60
Fan voltage @ 60Hz (max) [V] [Max]240 V
Fan voltage @ 60Hz (max) [V] [Min]200 V
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity [kW] (R513A/R134a)1.54 kW (R134a)
HMBP Cooling capacity range [kW] (R513A/R134a)1.3 to 3.7 kW
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Length [mm]508.0 mm
Liquid line connection [in]3/8 in
Characteristic
Value
Low value of voltage range at 60Hz [V]208 V
Material DescriptionOP-HCZC0150UWE300N MTZ18-1VI
MBP Cooling capacity [kW] (R449A)2.66 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)1.5 to 3.7 kW
MCC11.6 A
Model numberOP-HCZC0150UWE300N
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Phases of Fan1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ WE
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Receiver approvalUL
Receiver volume [L]4.2 L
RefrigerantsR134aR404AR448AR449AR452A
RLA8.3 A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
Suction connection size [in]1/2 in
Total height [mm]462.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
UL markYes
VersionWE
VersionDescriptionWE : Electrical box, receiver, dual pressure control, cartridge fan-cycling control. Units larger than 3 HP use KPU fan-cycling control
Voltage 60Hz [V]230 V
Width [mm]640.00 mm

General specifications

Characteristic
Value
Gross weight78 Kilogram
Net weight62 Kilogram
Volume134.074 Liter
Characteristic
Value
EAN/UPC5702428571463
Proposition 65Cancer and Reproductive Harm