Danfoss logo
Optyma™ Slim Front Closed Shadow

Optyma™ Slim, HRJM0750UWK000Q

114N6168

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R454C; R448A; R455A; R449A, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]14000 m³/h
ApplicationsMBP
Capacity ControlFixed speed
China RoHS complianceOut of scope
Compressor modelMLZ058T2C
Compressor power supply [V]230/3/60
Condenser typeQ8
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHRJM0750UWK000Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™ Slim
Fan blade size [mm]550.000 mm
Fan cowl/grill typeGrill
Fan current @ 60Hz [A]1.50 A
Fan diameter [mm]550 mm
Fan power consumption @ 60Hz [W]800 W
Fan power supply [V/Ph/Hz]230/1/60
Fan voltage @ 60Hz (max) [V] [Max]277 V
Fan voltage @ 60Hz (max) [V] [Min]220 V
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity [kW] (R513A/R134a)9.59 kW (R134a)
Characteristic
Value
HMBP Cooling capacity range [kW] (R513A/R134a)7 to 11 kW
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Liquid line connection [in]5/8 in
Low value of voltage range at 60Hz [V]200 V
Material DescriptionHRJM0750UWK000Q MLZ058T2C LA
MBP Cooling capacity [kW] (R449A)16.38 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)8.3 to 17 kW
Model numberHRJM0750UWK000Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim WK
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Receiver volume [L]14.0 L
RefrigerantsR134aR404AR448AR449AR452AR454CR455A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
Suction connection size [in]1-1/8 in
VersionWK
VersionDescriptionWK : WG + Low Ambient Temperature

General specifications

Characteristic
Value
Gross weight288 Kilogram
Net weight270 Kilogram
Volume1240.962 Liter
Characteristic
Value
EAN/UPC5715255122333
Proposition 65Cancer and Reproductive Harm