Danfoss logo
HPZP036 & HPZP040 & HPMP036 & HPMP040 & HPUS019 & HPUS021 D20

Optyma™ Slim Pack, HPMP036D20N

115F0636

Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 220/1/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]3600 m³/h
ApplicationsMBP
Capacity ControlFixed speed
China RoHS complianceOut of scope
Compressor modelMT36-1VM
Compressor power supply [V]220/1/60
Condenser typeC3
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHPMP036D20N
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeN
EU RoHS complianceOut of scope
FamilyOptyma™ Slim Pack
Fan blade size [mm]450.000 mm
Fan current @ 60Hz [A]0.96 A
Fan diameter [mm]450 mm
Fan power consumption @ 60Hz [W]130 W
Fan power output @ 60Hz [W]130 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
Characteristic
Value
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for the moment
LBP Cooling capacity range [kW] (R452A)Not available for the moment
Low value of voltage range at 60Hz [V]208 V
Material DescriptionCONDENSING UNIT HPMP036D20N
MBP Cooling capacity range [kW] (R449A)Not available for the moment
Model numberHPMP036D20N
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim Pack D20
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR22
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD20
VersionDescriptionD20 : Optyma Commercial and/ or Slim Pack - Standard version

General specifications

Characteristic
Value
Gross weight80 Kilogram
Net weight70 Kilogram
Characteristic
Value
Volume299.624 Liter
Proposition 65Cancer and Reproductive Harm