
Condensing Units Accessories & Spare parts, Compressor
119-9348
SCE15MNX & kit 117-7808
119-9348
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | SCE15MNX & kit 117-7808 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - SCE15MNX Kit Service 117-7808 |
| Model number | SCE15MNX & kit 117-7808 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | SC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9 Kilogram |
| Net weight | 7.65 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.009 Liter |