
Miscellaneous, Miscellaneous
119-9080E
Process chiller kit
119-9080E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Process chiller kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Process chiller kit 1.5 R448A449A |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.228 Kilogram |
| Net weight | 2.198 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.296 Liter |
| EAN/UPC | 5702424637385 |