
Connector, Valve
119-5685
Valve 1/4"xF 1/4"x5/16"
119-5685
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Valve 1/4"xF 1/4"x5/16" |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - VALVE BM 1/4"xF 1/4"x5/16" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.985 Kilogram |
| Net weight | 0.256 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.188 Liter |
| EAN/UPC | 5702424535384 |