
Solenoid coil, AZ230CS, DIN Spade, Multi pack
042N4206
Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
042N4206
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 9 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil fastening | Clip-on |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Material Description | Coil AZ230CS 230V 50/60Hz |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Parts Program name | Axium valve |
| Power consumption [W] 50Hz | 2.0 W |
| Power consumption [W] 60Hz | 1.7 W |
| Power consumption 50Hz [VA] | 3.8 VA |
| Power consumption 60Hz [VA] | 3.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | AZ230CS |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 97 % |
| Rel. Humidity [% RH] [min] | 0 % |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Spare part number | 042N4206 |
| Supply voltage [V] AC | 230 V |
| Supply voltage 50Hz Max [V] | 230 V |
| Supply voltage 60Hz Max [V] | 230 V |
| Type designation | AZ230CS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.11 Kilogram |
| Volume | 0.089 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255120193 |
| Proposition 65 | Cancer and Reproductive Harm |