
Thermostat, MBC 8100
061B813266
Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65
061B813266
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ABSBVCCCCCSCEDNVEACGLKRSLLC CDC EURO-TYSKLRLVDNKKRINARMRSRoHSRoHS ChinaTYSK |
| CE mark | Yes |
| Charge type | Adsorption |
| China RoHS compliance | Yes |
| Connection for pocket or hose | M 18 x 1.5 |
| Contact function | SPDT |
| Contact rating | AC15=0.5 A, 250 VDC13=12 W, 125 V |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Differential (FS) [K] | 4.0 K |
| Differential type | Fixed (max. value) |
| Electrical conn. Male/Female | Female |
| Electrical connection | DIN-plug |
| Electrical connection size | Pg 11 |
| Electrical connection standard | EN 175301-803-A |
| Electrical spec. standard | EN 60947-5 |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Out of scope |
| Material Description | MBC 8100 Thermostat M/6 |
| Max. sensor temperature [°C] | 200 °C |
Characteristic | Value |
|---|---|
| Max. sensor temperature [°F] | 392.0 °F |
| Packing format | Multi pack |
| Product accessories | Switches accessories |
| Product description | Thermostat |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | MBC 8100 |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reset function | Auto |
| SCIP dossier no. | 18ff26a2-cbcf-44c1-8f28-74e482b38eed |
| SCIP dossier product name | MBC 8100 8000 Temperature Switch |
| Sensor pocket length min. [in] | 6 9/16 in |
| Sensor pocket length min. [mm] | 160 mm |
| Sensor size (Ø x L) [in] | 1/2 x 2 in |
| Sensor size (Ø x L) [mm] | 13 x 50 mm |
| Sensor type | Rigid sensor |
| Serviceable | No |
| Specification key | 2211-1A00160 |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | 50 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | 122 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.602 Kilogram |
| Net weight | 0.252 Kilogram |
| Volume | 3.48 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423209569 |
| Proposition 65 | Cancer and Reproductive Harm |