PU Insulation jacket, PU-FOAM, S121-IS10-2500
188X7515
Length [mm]: 2500
188X7515
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 2500.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACK.S121 IS10 FEA DN300 L2500 DP PU |
Characteristic | Value |
|---|---|
| Model | S121-IS10-2500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.001 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.001 Kilogram |