
Warranty & Service
145G0208
EvoFlat Water Heater 1 TPC-M o/cover
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145G0208
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EvoFlat Water Heater 1 TPC-M o/cover |
| DG Indicator Profile | Contains Gas |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| Material Description | EvoFlat Water Heater 1 TPC-M o/cover |
Characteristic | Value |
|---|---|
| Mixing circuit - control | Thermostat |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.395 Kilogram |
| Net weight | 8.195 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.11 Liter |
| EAN/UPC | 5702424653958 |