Warranty & Service
145B2074
145B2074
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | |
| DG Indicator Profile | Contains Gas |
| Material Description | Akva Lux II TDP-F, typ 1 PL |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 93.177 Liter |
| EAN/UPC | 5702424639211 |