Danfoss logo
DSH105 DSH120 DSH140 DSH161 DSF115 DSF130 DSF155 DSF175 (NRVI) - 8560177

Scroll compressor, DSH120A7ALC

120H1852

Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]575/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSH120-7
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]243 mm
Discharge connection height [mm]509 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8560177
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyDSH
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
Height from baseplate [mm]527 mm
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 60Hz [V]575 V
High value of voltage range at 60Hz [V]632 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Length [mm]230.0 mm
Liquid injectionNo
Low Side TS Max55.0 °C
Low Side TS Min-35.0 °C
Low Side Volume13.6 L
Low value of nominal voltage at 60Hz [V]575 V
Low value of voltage range at 60Hz [V]517 V
LRA103 A
Characteristic
Value
Material DescriptionDSH120-7AL-SINGLE
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side33.30 bar
Maximum Operating Current [MOC]19 A
Model numberDSH120A7ALC
Motor protectionInternal overload protector
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]500/3/50 575/3/60
Number of starts per hour [Max]12
Oil charge [L]3.30 L
Oil equalization1-3/4'' Rotolock
Oil reference160SZ
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH120
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]10.00 kg
RefrigerantsR410AR452BR454B
RLA17.1 A
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.bff3e2c3-5aad-40f0-b874-7eee67aaf788
SCIP dossier product nameCSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184
Segment usageAir conditioning
Suction connection height [mm]278 mm
Suction connection material-
Suction connection pipe size [in]1-3/8 in
Suction connection size [in]1-3/8 in
Swept volume [cm3]116.90 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]48.7 bar
Test LP [bar] [Max]33.3 bar
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]542.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP
Width [mm]230.00 mm
Winding resistance for three-phase compressors with identical windings [Ohm]1.57 Ohm

General specifications

Characteristic
Value
Gross weight69.78 Kilogram
Net weight67.28 Kilogram
Volume190.665 Cubic decimeter
Characteristic
Value
EAN/UPC5702424640750
Proposition 65Cancer and Reproductive Harm