Danfoss logo
 DSH381 SH380 code 4-7-9 - 8556199

Scroll compressor, DSH381B7AXD

120H1730

Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]575/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSH381-7
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]333 mm
Discharge connection height [mm]667 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556199
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyDSH
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume4.0 L
High value of nominal voltage at 60Hz [V]575 V
High value of voltage range at 60Hz [V]632 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Length [mm]371.0 mm
Liquid injectionNo
Low Side TS Max52.0 °C
Low Side TS Min-35.0 °C
Low Side Volume31.1 L
Low value of nominal voltage at 60Hz [V]575 V
Low value of voltage range at 60Hz [V]517 V
Characteristic
Value
LRA235 A
Material DescriptionDSH381-7-AX-SINGLE
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side31.20 bar
Maximum Operating Current [MOC]58 A
Model numberDSH381B7AXD
Motor protectionElectronic protection module, 24 V ac
Mounting torque [Nm]21.00 N-m
Network power supply [V/Ph/Hz]500/3/50 575/3/60
Number of starts per hour [Max]12
Oil charge [L]6.10 L
Oil drain1/4'' flare
Oil equalization2-1/4'' Rotolock
Oil reference160SZ
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH381
Refrigerant charge [kg] [Max]17.00 kg
RefrigerantsR410AR452BR454B
Reverse rotation protectionElectronic module
RLA40 A
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Suction connection height [mm]302 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]345.00 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]53.6 bar
Test LP [bar] [Max]34.3 bar
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]726.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]32.0 cP
Width [mm]371.00 mm

General specifications

Characteristic
Value
Gross weight130.5 Kilogram
Net weight121 Kilogram
Volume590.625 Liter
Characteristic
Value
EAN/UPC5702424601256
Proposition 65Cancer and Reproductive Harm