Danfoss logo
SH180 SH240 DSH240 SH295 DSH295 DSF240 DSF270 DSF295 DSF325 - 8556208

Scroll compressor, DSF270A3ABA

120H1608

Refrigerants: R32, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]208-230/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSF270-3
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]618 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556208
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyDSF
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
GP LP torque [Nm]15 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.9 L
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 60Hz [V]253 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Liquid injectionNo
Low Side TS Max51.0 °C
Low Side TS Min-35.0 °C
Low Side Volume27.5 L
Low value of nominal voltage at 60Hz [V]208 V
Low value of voltage range at 60Hz [V]187 V
Characteristic
Value
LRA471 A
Material DescriptionDSF270-3-AB-INDUST
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side31.20 bar
Maximum Operating Current [MOC]96 A
Model numberDSF270A3ABA
Motor protectionElectronic protection module, 110/240 V
Network power supply [V/Ph/Hz]208-230/3/60
Number of starts per hour [Max]12
Oil charge [L]6.10 L
Oil drain1/4'' flare
Oil drain torque [Nm]35 N-m
Oil equalization2-1/4'' Rotolock
Oil reference185SL
Oil typePOE
Packing formatIndustrial pack
Packing quantity6
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSF
Product TypeDSF270
Refrigerant charge [kg] [Max]15.00 kg
RefrigerantsR32
Reverse rotation protectionElectronic module
RLA70 A
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Suction connection height [mm]302 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]227.60 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]53.6 bar
Test LP [bar] [Max]34.3 bar
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]653.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]40.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.16 Ohm

General specifications

Characteristic
Value
Gross weight112 Kilogram
Net weight112 Kilogram
Volume839.04 Liter
Characteristic
Value
EAN/UPC5702424285302
Proposition 65Cancer and Reproductive Harm