Danfoss logo
SH180 SH240 DSH240 SH295 DSH295 DSF240 DSF270 DSF295 DSF325 - 8556208

Scroll compressor, DSH294A9ABA

120H1235

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity ControlFixed speed
ColourBlue
Compressor power supply [V]380-400/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSH294-9
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]648 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556089c
EconomizerNo
FamilyDSH
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume2.5 L
High value of nominal voltage at 60Hz [V]380 V
High value of voltage range at 60Hz [V]418 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max52.0 °C
Low Side TS Min-35.0 °C
Low Side Volume28.5 L
Low value of nominal voltage at 60Hz [V]380 V
Low value of voltage range at 60Hz [V]342 V
LRA310 A
Material DescriptionDSH294-9-AB-INDUST
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side31.10 bar
Model numberDSH294A9ABA
Motor protectionElectronic protection module, 110/240 V
Characteristic
Value
Mounting torque [Nm]21.00 N-m
Network power supply [V/Ph/Hz]380-400/3/60
Number of starts per hour [Max]12
Oil charge [L]6.70 L
Oil drain1/4'' flare
Oil equalization2-1/4'' Rotolock
Oil reference160SZ
Oil typePOE
Packing formatIndustrial pack
Packing quantity6
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH294
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]13.50 kg
RefrigerantsR410A
Reverse rotation protectionElectronic module
RLA51.4 A
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.93a1729e-411b-49a8-b88a-45d48470b899
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped moduleElectronic protection module mounted in terminal box
Shipped oilInitial oil charge
Suction connection height [mm]331 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]269.00 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]48.7 bar
Test LP [bar] [Max]34.3 bar
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]683.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.36 Ohm

General specifications

Characteristic
Value
Gross weight117.83 Kilogram
Net weight111 Kilogram
Characteristic
Value
Proposition 65Cancer and Reproductive Harm