Danfoss logo
EKC 367; EKC 368

Media temperature controller, EKC 367

084B7083

Data comm. options: LON RS 485, Supply voltage [V] AC: 24, Packing format: Multi pack, Quantity per packing format: 16
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
ApprovalC-TICKCEEACLLC CDC TYSK
CE markYes
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Data comm. optionsLON RS 485
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
EU RoHS complianceYes
EU RoHS exemption clauseNo
Frequency [Hz]50/60 Hz
In scope of WEEEYes
Material DescriptionEKC 367 Media temp. controller
Characteristic
Value
Mounting methodDIN rail
Packing formatMulti pack
Power consumption [VA]5.0 VA
Product accessoriesElectron. control accessories
Product groupEvaporator and room control
Product lineAir Conditioning and Commercial Refrigeration
Product nameMedia temperature controller
Product TypeEKC 367
Quantity per packing format16 pc
REACH Candidate List substancesNo
ServiceableNo
Supply voltage [V] AC24 V
Valve output typeKVQ

General specifications

Characteristic
Value
Gross weight0.367 Kilogram
Net weight0.32 Kilogram
Characteristic
Value
Volume0.562 Liter
EAN/UPC5702428407564