
Electronic refrigerat. control, ERC 213
080G3289
Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 197 - 250, Packing format: Industrial pack, Quantity per packing format: 30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G3460
080G3289
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 3 pc |
| Application area | Glass door merchandising |
| Approval | CECQCEACENECNSFcURus |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| Contains batteries | No |
| Controller type | Commercial Refrigeration |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 1 pc |
| Digital outputs (DO) [pc] | 3 pc |
| Display colour | Red |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I6(c) |
| Frequency [Hz] | 50/60 Hz |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | DEL ERC 213,Controller,RED LED,230V, I-P |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Electronic refrigerat. control |
| Product Type | ERC 213 |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d |
| SCIP dossier product name | ERC21x, EKC 22x |
| Serviceable | No |
| Supply voltage [V] AC [max] | 250 V |
| Supply voltage [V] AC [min] | 197 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 187 Gram |
| Net weight | 163 Gram |
| Volume | 0.465 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428899291 |
| Proposition 65 | Cancer and Reproductive Harm |