
Temperature sensor, ETN, 2.5 m
077F8728
Function: Cabinet sensor, Cable length [in]: 98.43
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
077F8728
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 98.43 in |
| Cable length [m] | 2.500 m |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Function | Cabinet sensor |
| Material Description | DEL - NTC Temperature sensor |
| Number of terminals [pcs] | 3 pc |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Sensors |
| Product line | Electronic Controllers and Services |
| Product name | Temperature sensor |
| Product Type | ETN |
| Quantity per packing format | 120 pc |
| Terminals connector | RAST2.5 Edge connector |
| Used for product | ERCETC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.039 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.197 Liter |
| EAN/UPC | 5702428902342 |