
Non-standard Motorized control valves
065B3386
065B3386
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | MEV DN65 PN16 + AME 55 24V |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Motorized control valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.5 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 14.5 Kilogram |