
Non-standard Motorized control valves
065B3091
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B3091
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | BVR-A ball valve PN25 DN32 |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Motorized control valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b01f1b1b-bd31-4fbc-b796-bb6149e9410a |
| SCIP dossier product name | 065B3088 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.57 Kilogram |
| Net weight | 0.57 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428920346 |
| Proposition 65 | Cancer and Reproductive Harm |