040B0399
040B0399
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 1/4 in |
| Connection type | UNF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Sight glass high pressure |
| Max. Working Pressure [bar] | 140.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 2030 psig |
| Packing format | Multi pack |
| Product group | Oil management spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | Spare part |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Type designation | Sight glass |
| Used for product | OUB 16THR5OUB 16TSN3OUB 16TSR5OUB 22THR8OUB 22TSN3OUB 22TSR8OUB 28THR8OUB 28TSN3OUB 28TSR8OUB 35THR8OUB 35TSN3OUB 35TSR8OUB 42THR10OUB 42TSN3OUB 42TSR10OUB 54TSN3OUB 54TSR13OUB 64TSN5OUB 64TSR15OUB 80TSN5OUB 80TSR18 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 220 Gram |
| Net weight | 200 Gram |
| Volume | 0.414 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255193968 |
| Proposition 65 | Cancer and Reproductive Harm |