Danfoss logo

034G4563

Product specifications

Characteristic
Value
Connection materialStainless steel
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
External connection size1/2 mm
External connection typeSolder, ODF
Internal conn. Male/FemaleMale
Internal connection size24
Internal connection typeProTight metric thread
Material DescriptionConnector ass'y, male M24, 1/2 inch I/60
Max. Tightening torque [Nm]72 Nm
Max. Working Pressure [bar]49.0 bar
Max. Working Pressure [psig]711 psig
Characteristic
Value
Operating temperature [°C] [max]120 °C
Operating temperature [°C] [min]-30 °C
Operating temperature [°F] [max]248 °F
Operating temperature [°F] [min]-22 °F
Packing formatIndustrial pack
Product groupGeneric accessories
Product lineAir Conditioning and Commercial Refrigeration
Product nameAdapter
Product TypePSA
Quantity per packing format60 pc
RefrigerantsR1234yfR1234ze(E)R1270R134aR22R290R32R404AR407CR410AR447AR448AR449AR452BR454AR454BR454CR455AR507R513AR600a

General specifications

Characteristic
Value
Gross weight81 Gram
Net weight81 Gram
Characteristic
Value
EAN/UPC5715162982495
Proposition 65Cancer