Danfoss logo
DCRE Filter 0485s Assy.

Filter drier, shell, DCRE

023U7609

Core Size code: 48 cu.in., Connection Material: Copper, Connection Solder size [mm]: 28

Product specifications

Characteristic
Value
Body materialSteel
BraketNo
BrandELIMINATOR
China RoHS complianceYes
China RoHS exemption clauseNo
Connection materialCopper
Connection Solder size [mm]28.00 mm
Connection typeSolder, ODF
Contains batteriesNo
Core Size code48 cu.in.
CoverPlug
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow direction indicatorLabel printed 1-way arrow
Fluid Group2
Lubricants compatibilityOilfree applications
Material DescriptionDCRE Filter 0489s Assy.
Max. Working Pressure [bar]50.0 bar
Max. Working Pressure [psig]725 psig
Net volume [foz US]29.75 Fluid Ounce US
Net volume [l]0.880 L
Number of cores1
Characteristic
Value
Oil free refrigerantsR1234ze(E)R516A
Packing formatSingle pack
Parts included1 cov2 felt gaskets8 Bolts
Parts Program nameDCRE
PED categoryArt. 4, par. 3
Product accessoriesDCR accessories
Product descriptionRefrigerant Filter Drier
Product groupFilter driers
Product lineAir Conditioning and Commercial Refrigeration
Product nameFilter drier, shell
Product TypeDCRE
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR290R32
ServiceableDCR spare parts
Shell volume [foz US]29.75 Fluid Ounce US
Shell volume [l]0.88 L
Temperature range [°C] [max]70 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]160 °F
Temperature range [°F] [min]-40 °F
Type designationDCRE 0489s
UL approval file nameSA6398

General specifications

Characteristic
Value
Gross weight6.435 Kilogram
Net weight6.253 Kilogram
Characteristic
Value
Volume11.811 Liter
EAN/UPC5702428654319