
TRV set, Blister, RTR 2000, RTR-N, DN 20, Straight
013G2156
RTR-N 20 S SET (VALVE AND SENSOR)
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G2156
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RTR-N 20 S SET (VALVE AND SENSOR) |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RA-N 20 S set (valve and sensor) |
| Packaging type | Blister |
| Product group | TRV set |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Gas + RTR-N |
| RLV type | no RLV |
| Sensor design | RTR 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 26 °C |
| Sensor setting temperature [°C] [Min] | 5 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | DN 20 |
| Valve type | RTR-N |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.574 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.574 Kilogram |