Gasket, S36/GAS. EPDM HT S.L
005U0387
Connection: DN100, Sealing: SONDER LOCK
005U0387
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | EPDM HT |
| Material Description | S36/GAS. EPDM HT S.L |
| Model | S36/GAS. EPDM HT S.L |
Characteristic | Value |
|---|---|
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Gasket |
| Sealing | SONDER LOCK |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 104 Gram |
Characteristic | Value |
|---|---|
| Net weight | 104 Gram |