180B4799
180B4799
Product specifications
Characteristic | Value |
|---|---|
| Description | Port flange set APP S 21-38 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Port flange set APP S 21-38/xxxx x xxB |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Sparepart for APP 21-38 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38.5 Kilogram |
| Net weight | 29 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 67.831 Liter |
| EAN/UPC | 5715255258919 |