180B4755
Flush valve set APP S 21-46
180B4755
Product specifications
Characteristic | Value |
|---|---|
| Description | Flush valve set APP S 21-46 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Flush valve set APP S 21-46/xxxx x xxx |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for APP 21-46 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.503 Kilogram |
| Net weight | 0.475 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.81 Liter |
| EAN/UPC | 5715255193890 |