
Spare part for APP 21-30, APP 30; APP 21
180B4718
Valve plate APP x 21/1500
180B4718
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve plate APP x 21/1500 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Valve pl. set comp. APP x 21/1500 x A6B |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for APP 21-30 |
| Type designation | Spare part for APP 21-30 |
| Used for product | APP 21APP 30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.416 Kilogram |
| Net weight | 6.692 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.48 Liter |
| EAN/UPC | 5715162791080 |