
Spare part for ISAVE 50-70, iSave 70; iSave 50
180F4200
Bearing replacement kit, repair set.
180F4200
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Bearing replacement kit, repair set. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Bearing replacement kit iSave 50-70 |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for iSave 50-70 |
| Type designation | Spare part for ISAVE 50-70 |
| UL mark | No |
| Used for product | iSave 50iSave 70 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.179 Kilogram |
| Net weight | 0.094 Kilogram |
| Volume | 3.374 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255006978 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |