Danfoss logo
LEGIOMIN-S

DHW system, Legiomin®, DHW storage & charging, 150 kW, Brazed stainless steel, 1000 L

161L1327

LEGIOMIN-S 1000-240-150 StS HEX

Product specifications

Characteristic
Value
Application typeDHW storage & charging
Capacity [KW]150.0 kW
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionLEGIOMIN-S 1000-240-150 StS HEX
DG Indicator ProfileNot relevant for dangerous goods
DHW Control typeExternal control
DHW controller nameNo Controller
DHW HEX typeXB37M-1-50
Differential pressure primary [bar] [Max]16 bar
Characteristic
Value
HEX DHW brazed/gasketed materialBrazed stainless steel
Hot water tank volume [l]1000 L
Material DescriptionLEGIOMIN-S 1000-240-150 StS HEX
Pressure nominal primary [bar]16 bar
Pressure primary [bar] [Max]16 bar
Product groupDHW system
Product lineHeavy Duty Stations
Product TypeLegiomin®
UL markNo

General specifications

Characteristic
Value
Gross weight175 Kilogram
Net weight175 Kilogram
Characteristic
Value
Volume2932.5 Liter
EAN/UPC5715255210610