Danfoss logo
Metering Unit PV60, PV25

Metering unit in cabinet

267B0028

Metering unit PV25 DN 15
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Application typeMetering unit
Contains batteriesNo
DescriptionMetering unit PV25 DN 15
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionMetering Unit PV25 DN15
Pressure classPN 10
Characteristic
Value
Pressure nominal primary [bar]10 bar
Product groupMetering unit
Product lineSubsystems
Product TypeMetering unit in cabinet
Supply temperature construction [˚C]95 °C
Valve sizeDN 15

General specifications

Characteristic
Value
Gross weight17 Kilogram
Net weight14 Kilogram
Characteristic
Value
Volume60.512 Liter
EAN/UPC5702424645670