Danfoss logo
Termix Novi in full insulation cover

Termix Novi, Type 1, DHW controller name: IHPT

144B3975

Product Type: Termix Novi, Type 1, 16 bar, 120 °C, IHPT

Product specifications

Characteristic
Value
Application typeInstantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction secondaryBottom
Contains batteriesNo
Cover materialGray-lacquered steel sheet
Cover optionIncluded
DCW static pressure [bar] [Min]1.0 bar
Depth with cover [mm]165 mm
Depth without cover [mm]155 mm
DescriptionTermix Novi Type 1 w/cover IHPT/GTU/Insu
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG ext. thread
DH pipe sizeØ18
DHW circulationExtra
DHW connection size3/4"
DHW connection typeG ext. thread
DHW Control typeFlow/thermostatic
DHW Control valveIHPT
DHW control valve kvs value [m3/h]3.00 m³/h
Characteristic
Value
DHW controller nameIHPT
DHW HEX typeXB06H-1 26 G3/4"*20 H
DHW pipe sizeØ18
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Height with cover [mm]432 mm
Height without cover [mm]432 mm
HEX DHW brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionTermix Novi Type 1 w/cover XB06H/GTU/kap
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix Novi
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.7c2c3305-a30b-4d79-9410-c71f43a57870
SCIP dossier product nameTermix Novi Type 1 w/cover XB06H/GTU/kap
Station size typeType 1
Supply temperature construction [˚C]120 °C
UL markNo
Width with cover [mm]315 mm
Width without cover [mm]300 mm

General specifications

Characteristic
Value
Gross weight10 Kilogram
Net weight9 Kilogram
Volume22.973 Liter
Characteristic
Value
EAN/UPC5706560672699
Proposition 65Cancer and Reproductive Harm