Danfoss logo
144H2729 Termix BV.Unit 50/40E

Termix BV E, Type 1, DHW controller name: ECL110

144H2729

Product Type: Termix BV E, Type 1, 16 bar, 120 °C, ECL110, AVQM2 -50, AMV 30

Product specifications

Characteristic
Value
Application typeInstantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Circulation connection sizeG1"
Circulation connection typeInternal thread
Circulation pipe sizeØ28
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWithout
Cover optionNo
Depth with cover [mm]0 mm
Depth without cover [mm]450 mm
DescriptionInstantaneous water heater with heat exchanger
DG Indicator ProfileNot relevant for dangerous goods
DH connection sizeDN50
DH connection typeG int. Thread
DH pipe sizeDN50
DHW ActuatorAMV 30
DHW circulationYes
DHW connection sizeG1 1/2"
DHW connection typeInternal thread
DHW Control typeElectronic
DHW Control valveAVQM2 -50
Characteristic
Value
DHW control valve kvs value [m3/h]20.00 m³/h
DHW controller nameECL110
DHW HEX typeXB59M-1 100 G2"*50 H
DHW pipe sizeDN40
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Height with cover [mm]0 mm
Height without cover [mm]1000 mm
HEX DHW brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionBV.Unit 50/40E
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix BV E
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.6e305be3-4c60-420d-8970-647cfe42fad3
SCIP dossier product nameBV.Unit 50/40E
Station size typeType 1
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width with cover [mm]0 mm
Width without cover [mm]1500 mm

General specifications

Characteristic
Value
Gross weight110 Kilogram
Net weight100 Kilogram
Volume0.675 Cubic meter
Characteristic
Value
EAN/UPC5706561582065
Proposition 65Cancer and Reproductive Harm