Danfoss logo
VX_SOLO_22

VX Solo 22 (A230), Type 2, Heating controller name: ECL 310 / A230

145G4777

Product Type: VX Solo 22 (A230), Type 2, 16 bar, 120 °C, ECL 310 / A230, AVQM 15, AMV 10

Product specifications

Characteristic
Value
Application typeIndirect Heating
Capacity [kW]44.0 kW
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWhite-lacquered steel sheet
Depth with cover [mm]400 mm
Depth without cover [mm]370 mm
DG Indicator ProfileNot relevant for dangerous goods
DH connection size1"
DH connection typeExternal thread
DH pipe sizeØ22
Differential pressure controllerIntegrated in control valve
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size1"
HE connection typeInternal thread
HE pipe sizeØ22
Heating ActuatorAMV 10
Heating control typeElectronic
Heating Control valveAVQM 15
Heating control valve kvs value [m³/h]4.00 m³/h
Characteristic
Value
Heating controller nameECL 310 / A230
Heating HEX typeXB37M-1 40
Heating pump brandWilo
Heating pump typePara 15-130/8-75/SC-12
Height with cover [mm]1037 mm
Height without cover [mm]1037 mm
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionVX solo 22 XB37M-1 40 ECL310/230 export
Material Description (Short TeVX Solo 22 H, Type 2, ECL 310/A230
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]6 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeVX Solo 22 (A230)
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 2
Supply temperature construction [˚C]120 °C
Supply voltage [V] AC230 V
UL markNo
Width with cover [mm]600 mm
Width without cover [mm]545 mm

General specifications

Characteristic
Value
Gross weight52 Kilogram
Net weight50 Kilogram
Volume390.142 Liter
Characteristic
Value
EAN/UPC5715162663714
Proposition 65Cancer and Reproductive Harm