
Termix VX Snowmelting, Type 1, Heating controller name: AVTB
IS99501040
Product Type: Termix VX Snowmelting, Type 1, 10 bar, 110 °C, AVTB, AVTB, AVTB
IS99501040
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover option | Without |
| Depth without cover [mm] | 400 mm |
| Description | VX T24 Snow melting m/AVTB 10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | AVTB |
Characteristic | Value |
|---|---|
| Heating control type | Thermostatic |
| Heating Control valve | AVTB |
| Heating controller name | AVTB |
| Heating HEX type | T24-1 24 G3/4"*20 H |
| Height without cover [mm] | 790 mm |
| HEX heating brazed/gasketed material | Brazed copper |
| Material Description | TENGIGR SNJÓBR AVTB 10 KW |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix VX Snowmelting |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 36fa06a7-0148-4bb0-99a3-deca480ed721 |
| SCIP dossier product name | TENGIGR SNJÓBR AVTB 10 KW |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 110 °C |
| UL mark | No |
| Width without cover [mm] | 565 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
| Net weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |