
Substations, DSP MOD@, Heating controller name: ECL 310
200B0062
DSC1-MOD@-IB080-080-0000-MD-GB-PN16-0184, 184 kW, ECL310, 16bar, 50°C
200B0062
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | Indirect Heating |
| Approval | CE |
| Approval standard | CE |
| Category name | Indirect heating substations |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top |
| Connection direction secondary | Top |
| Contains batteries | No |
| Cover material | Without |
| Cover option | No |
| Depth without cover [mm] | 1080 mm |
| Description | DSC1-MOD@-IB080-080-0000-MD-GB-PN16-0184, 184 kW, ECL310, 16bar, 50°C |
| Design | Standing |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure primary [bar] [Max] | 12 bar |
| Flow primary [m3/h] [Max] | 26.76 m³/h |
| Flow secondary [m3/h] [Max] | 26.76 m³/h |
| HE pipe size | DN80 |
Characteristic | Value |
|---|---|
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Height without cover [mm] | 2040 mm |
| HEX heating alloy | 1.4404 |
| HEX heating brazed/gasketed material | Gasketed EPDM |
| Manufacturer's name | Danfoss |
| Material Description | DSC1-MOD@-IB080-080-0000-MD-GB-PN16-0184 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 16 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Pressure secondary [bar] [Max] | 10 bar |
| Product group | Substations |
| Product line | Heavy Duty Stations |
| Product Type | DSP MOD@ |
| Sensor type heatmeter | pocket 6mm |
| Supply temperature construction [˚C] | 50 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Width without cover [mm] | 2490 mm |