Danfoss logo
Distribution unit SGC VX-F

Distribution unit SGC – VX-F

145H0989

Stainless steel manifold, 9 loops, ICON Wiring center - For EvoFlat VX-F

Product specifications

Characteristic
Value
Actuator230V
Application typeDistribution units
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryTop
Contains batteriesNo
ControlICON Wiring center
DescriptionStainless steel manifold, 9 loops, ICON Wiring center - For EvoFlat VX-F
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating manifold typeStainless steel with flow meter and manual air vent
HE connection size3/4"
HE connection typeG ext. thread
Characteristic
Value
In scope of WEEEYes
Material DescriptionDistribution unit SGC VX-F, 9 conn. TWA
Number of connections2
Number of floor heating manifold connections9
Power per output [W] [Max]3 W
Pressure nominal primary [bar]6 bar
Product groupDistribution units
Product lineSubsystems
Product TypeDistribution unit SGC – VX-F
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Supply temperature construction [˚C]60 °C
Supply voltage [V]230V Hz 50
UL markNo
VersionRight

General specifications

Characteristic
Value
Gross weight13.4 Kilogram
Net weight12.8 Kilogram
Volume78.736 Liter
Characteristic
Value
EAN/UPC5702424689193
Proposition 65Cancer and Reproductive Harm