Spare part, EV227B 12B EPDM, Diaphragm, armature set
068F4001
Product Type: Spare part, Used for product: EV227B 12B EPDM, Type designation: Diaphragm, armature set, Service kit, Function: NC
068F4001
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC |
| Material Description | Spare part Service Kit EV227B 12B, Brine |
| Packing format | Multi pack |
| Parts included | Armature assemblyDiaphragm assemblyO-ring |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Seal Material | EPDM |
| Type designation | Diaphragm, armature set |
| Used for product | EV227B 12B EPDM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.085 Liter |
| EAN/UPC | 5702422184072 |