
Accessories, AVTB,FJV,AVD(S)A Handl&SpindleDN15-25 Ip
003N0012
AVTB,FJV,AVD(S)A Handl&SpindleDN15-25 Ip
003N0012
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | AVTB,FJV,AVD(S)A Handl&SpindleDN15-25 Ip |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AVTB,FJV,AVD(S)A Handl&SpindleDN15-25 Ip |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.285 Kilogram |
| Net weight | 0.271 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.79 Liter |
| EAN/UPC | 5702428487016 |