
VF 2, PN 16, DN 100, Flange
065B3433
065B3433
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection types | Flange |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 100 mm |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Material Description | C4C MEV DN100 PN16 2-way flange |
| Pressure class | PN 16 |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | VF 2 |
| Valve size | DN 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Kilogram |
| Net weight | 40 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104522296 |