Danfoss logo
FH Pipes, Fittings, Press fitting, 1", 25.0 mm 088X1016

FH Pipes, Fittings, Press fitting, Connection size: 1", Connection diameter side 1 [mm]: 25, Connection diameter side 2 [mm]: 0

088X1016

Straight Press union male 25 x 1"

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection diameter side 1 [mm]25.0 mm
Connection diameter side 2 [mm]0.0 mm
Connection diameter side 3 [mm]0.0 mm
Connection size1"
Connection typesPress fitting
Contains batteriesNo
DescriptionStraight Press union male 25 x 1"
Characteristic
Value
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Flow temperature [°C] [Max]110 °C
MaterialBrass / Stainless Steel
Material DescriptionStraight Press union male 25 x 1"
Product groupFH Pipes
Product lineFloor Heating Hydronics
Product TypeFittings
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight155 Gram
Net weight155 Gram
Characteristic
Value
EAN/UPC5702425144165